Gasoline Engine System
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Development Tools
- Catalog
Overview
An engine ECU must provide real-time control in order to realize low fuel consumption. In recent years, new control functions have been added to handle capabilities such as mechanisms that automatically shut off the engine when the vehicle is stopped and regeneration systems that utilize mechanical energy during deceleration. Other efforts to improve fuel efficiency within the engine itself include use of continuously variable exhaust valve mechanisms and high-volume EGR* systems to reduce pumping loss.
As solutions to increasingly complex control requirements such as these, Renesas supplies MCUs combining high-performance CPUs and low power consumption for engine ECU systems and an extensive lineup of analog and power devices.
* EGR: Exhaust Gas Recirculation
System Block Diagram
Gasoline Engine System

Recommended Products
| MCU/Soc | Recommended Products | ROM [Byte] | RAM [Byte] | Operating Frequency [MHz] | Package [Pin] | Features |
|---|---|---|---|---|---|---|
| Main MCU | SH705x | 512K-1.5M | 32K-80K | 40-80 | 256-272 | FPU, ATU-Ⅱ, SSU, HCAN |
| SH725x | 1.25M-4M | 64K-256K | 160-200 | 176-272 | FPU, ATU-Ⅲ, A-DMAC, RSPI, AUD-Ⅱ, RCAN | |
| Sub MCU | RL78/F12 | 8K-64K | 0.5K-4K | 32 | 20-64 | 4K-Data Flash, PWM output, 10-bit ADC, LIN, Ta = 150 support |
| 78K0R/Fx3 | 24K-256K | 1.5K-16K | 24 | 30-100 | 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN | |
| R8C/3x | 16K-128K | 1.5K-10K | 20 | 20-80 | 4K-Data Flash, PWM output, 10bit ADC, CAN, LIN, LQFP | |
| Analog/Power Device | Recommended Product | Features | ||||
| Injector driver | 2SC5664 | 130V, 8-pin SOP, bipolar transistor | ||||
| μPD166104 | Dual low-side IPD, 130V/1.7A, 90mΩ, 20-pin SOP | |||||
| μPD166105 | Dual low-side IPD, 130V/1.7A, 90mΩ, diagonal output, 20-pin SOP | |||||
| O2 sensor driver | μPA1764 | Dual Nch, 40V/42mΩ SOP 8pin | ||||
| NP52N06SLG | 60V/25mΩ TO-252 | |||||
| EGR motor drive MOSFET | NP55N055SDG | 55V/9.5mΩ TO-252 | ||||
| NP52N06SLG | 60V/17.5mΩ TO-252 | |||||
| NP22N055SLE | 55V/37mΩ TO-252 | |||||
| NP23N06YDG | 60V/27mΩ HSON8 | |||||
| NP33N06YDG | 60V/14mΩ HSON8 | |||||
| NP35N04YLG | 40V/9.7mΩ HSON8 | |||||
| EGR motor drive MOSFET | R2A25107KFP* R2A25104KFP | 7V to 36V (for 24V battery systems), 3-phase BL motor control, 48-pin LQFP | ||||
| Micro-hybrid (Start/Stop) Motor drive MOSFET | NP180N04TUG | 40V 180A 1.5mΩ 260nC TO-263-7pin | ||||
| NP180N04TUJ | 40V 180A 1.5mΩ 150nC TO-263-7pin | |||||
| NP180N04TUK | 40V 180A 1.05mΩ 198nC TO-263-7pin | |||||
| NP160N04TUK | 40V 160A 1.5mΩ 130nC TO-263-7pin | |||||
| NP180N55TUK | 55V 180A 1.4mΩ 198nC TO-263-7pin | |||||
| FlexRay transceiver | μPD72751 | On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP | ||||
| CAN line ESD protection | NNCD-ST Series | Bidirectional ESD protection | ||||
| ESD protection | NNCD-DA Series (200mW) RD-FS Series (1W) | Surge protection | ||||
*: Under Development
Japan English