Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Among internal combustion engines, diesel engines boast excellent thermal efficiency and can burn fuel that is not highly refined. They use a compression ignition system in which intake air is pressurized and fuel is injected into it, causing it to self-ignite. Such systems are not prone to knocking even when supercharging is used, so most diesel engines are used in conjunction with superchargers.
As solutions to increasingly complex control requirements such as these, Renesas supplies MCUs combining high-performance CPUs and low power consumption for diesel engine ECU systems, and an extensive lineup of analog and power devices.

System Block Diagram

Diesel Engine System

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU SH705x 512K-1.5M 32K-80K 40-80 256-272 FPU, ATU-Ⅱ, SSU, HCAN
SH725x 1.25M-4M 64K-256K 160-200 176-272 FPU, ATU-Ⅲ, A-DMAC, RSPI, AUD-Ⅱ, RCAN
Sub MCU RL78/F12 8K-64K 0.5K-4K 32 20-64 4K-Data Flash, PWM output, 10-bit ADC, LIN, Ta = 150 support
78K0R/Fx3 24K-256K 1.5K-16K 24 30-100 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN
R8C/5x 32K-128K 2.5K-10K 32 48-64 4K-Data Flash, PWM output, 10bit ADC, CAN, LIN, LQFP
R8C/3x 16K-128K 1.5K-10K 20 20-80
Analog/Power Device Recommended Product Features
Direct injection injector driver

Low-side MOSFET
High-side MOSFET
Step-up MOSFET
NP23N06YDG
60V 23A 27mΩ 27nC 8pin HSON
NP33N06YDG 60V 33A 14mΩ 52nC 8pin HSON
NP33N075YDF 75V 33A 28mΩ 30nC 8pin HSON
NP20N10YDF* 100V 20A 55mΩ 23nC 8pin HSON
NP40N10YDF 100V 40A 25mΩ 47nC 8pin HSON
NP40N10VDF 100V 40A 26mΩ 47nC TO-252
RJK1206JPE* 120V 30A 55mΩ DPAK
RJK1207JPE* 120V 35A 35mΩ LDPAK
RJK2061JPE* 200V 40A 75mΩ LDPAK
O2 sensor driver μPA1764 Dual Nch,40V/42mΩ SOP 8pin
NP52N06SLG 60V/25mΩ TO-252
EGR motor drive MOSFET NP55N055SDG
55V/9.5mΩ TO-252
NP52N06SLG 60V/17.5mΩ TO-252
NP22N055SLE 55V/37mΩ TO-252
NP23N06YDG 60V/27mΩ HSON8
NP33N06YDG 60V/14mΩ HSON8
NP35N04YLG 40V/9.7mΩ HSON8
EGR pre-driver and power IC NP35N04YLG 40V/9.7mΩ HSON8
Glow plug heater μPD166017 High-side IPD, 40V, 6mΩ, 5-pin TO-252
FlexRay transceiver μPD72751 On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series(200mW)
RD-FS Series(1W)
Surge protection

*: Under Development

Renesas Automotive Product Catalog


End of content

Back To Top