Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

A motor-generator system mainly performs motor control to provide motive power and also controls regeneration by the motor acting as a generator. Advances aimed at lower fuel consumption and reduced CO2 emissions are being made constantly in motor and regeneration control, and they require MCUs with high performance and advanced functions.
Renesas responds to this demand with an extensive lineup of MCUs incorporating high-performance CPUs, timers and ADC functions ideal for motor and regeneration control, and RDCs for a further reduction in system cost. We also supply analog and power devices suitable for motor-generator systems.

System Block Diagram

Motor-Generator Control System

Motor-Generator Control System

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU V850E2/Px4-E 1M 80K 128 144 LSDC*1, RDC*2, 32 K-Data Flash, PWM output, 12 bit ADC, CAN
V850E2/Px4 384K-1M 24K-80K 80-160 144 LSDC, 32 K-Data Flash, PWM output, 12 bit ADC, CAN
SH72A0/A2 256 K-
512 K
32 K-
64 K
80-100 64-100 32 K-Data Flash, PWM output, 12 bit ADC, CAN
SH72AW/AY 512 K-
768 K
96 K 160 176 32 K-Data Flash, RDC, PWM output,12 bit ADC, CAN, Motor-IP
Analog/Power Device Recommended Product Features
IGBT
transceiver
RJP6xxxxxx(IGBT)
RJU6xxxxxx(FRD)
Low Vce (sat) characteristics, high-speed switching characteristics
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series (200mW)
RD-FS Series (1W)
Surge protection
Power management IC μPD168890 Generation of system and MCU power supplies by DC/DC conversion from battery power supply, WDT function, safety functions

*1 LSDC: Lock Step Dual Core
*2 RDC: RD Converter

Renesas Automotive Product Catalog


End of content

Back To Top