Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

As part of efforts to make their vehicles more environmentally friendly, carmakers have increasingly been switching from hydraulic steering assist systems to electric power steering (EPS) using electric motors in order to reduce weight and boost fuel efficiency. In recent years there is a trend toward linking functions that assist the driver in operating the vehicle to the EPS system, for example by providing continuously variable steering gear ratio adjustment according to the running speed and steering angle, in addition to simple power shift functionality. This creates demand for MCUs capable of supporting sophisticated motor control with features such as high-performance CPU, large memory capacity, dedicated timer units, high-speed, high-precision A/D converters, and interfaces for communicating with other control units.In addition, the ISO 26262 functional safety standard for the automotive field is scheduled to take effect in 2011 amid rising concerns over vehicle safety. Systems that require the highest level of safety, such as the steering and brakes, typically require compliance with ASIL-D,* the highest safety level. This has led to demand for MCUs incorporating safety mechanisms such as redundant cores.
Renesas supplies optimized solutions to support system advances, based on technology such as high-performance lock step dual CPU cores.

* ASIL: Automotive Safety Integrity Level.
ASIL-D is the highest Automotive Safety Integrity Level.

System Block Diagram

Electric Power Steering (EPS) System Block Diagram

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU V850E2/Px4 384K-1M 24K-80K 80-160 144 LSDC, Safety, 12-bit ADC, high-functionality motor
control timer, general-purpose timer, FlexRay
V850E2/Fx4 64K-2M 4K-144K 20-80 64-256 10bit ADC, 16-bit multi-function timer
SH72A0/A2 256K-512K 32K-64K 80-100 64-100 12bit ADC, high-functionality motor control timer
SH72AW/AY 512K-768K 96 160 176 32K-Data Flash, RDC, PWM output, 12bit ADC, CAN, Motor-IP
Analog/Power Device Recommended Product Features
3-phase brushless motor pre-driver R2A25xxx** On-chip MCU power supply, current sensor, etc.
FlexRay transceiver μPD72751 On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP
Motor drive MOSFET
(for 3-phase brushless motors)
NP180N04TUJ 40V/1.5mΩ、TO-263-7pin
NP180N04TUK* 40V/1.15mΩ、TO-263-7pin
NP160N04TUJ 40V/2.0mΩ、TO-263-7pin
NP160N04TUK* 40V/1.8mΩ、TO-263-7pin
RJK0406JPE 40V/2.0mΩ、LDPAK
NP110N04PUJ 40V/1.8mΩ、TO-263
NP110N04PUK* 40V/1.4mΩ、TO-263-7pin
Motor drive MOSFET
(for H-bridge motors)
NP80N04PUG 40V/4.5mΩ、TO-263
N7N0405LS 40V/5.0mΩ、LDPAK
NP90N04VUG 40V/4.0mΩ、TO-252
NP90N04VUK* 40V/3.0mΩ、TO-252
NP75N04YUG 40V/5.1mΩ、8pin HSON
NP55N04SUG 40V/6.5mΩ、TO-252
NP100P04PDG -40V/3.5mΩ、TO-263
NP83P04PDG -40V/5.3mΩ、TO-263
Power management IC μPD168890 Generation of system and MCU power supplies by DC/DC conversion from battery power supply, WDT function, safety functions
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series(200mW)
RD-FS(1W)
Surge protection

*: Under Development
**: In Planning Stage

Renesas Automotive Product Catalog


End of content

Back To Top