Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

There are many types of brake systems, including ABS,* antiskid functions for maintaining vehicle stability, regenerative braking and brake control systems for hybrid and electric vehicles, and central vehicle control systems supporting interoperation with other systems such as the engine. As a result, there is demand for MCUs with a variety of functions and performance levels. As with steering systems, the very highest level of functional safety is essential. Renesas Electronics supplies solutions optimized for many types of systems, including MCUs and power MOSFETs.
*ABS: Anti-lock Brake System

System Block Diagram

Brake System Block Diagram

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU V850E2/Px4 384K-1M 24K-80K 80-160 144 CAN, LIN, WDT, 12-bit ADC, high-functionality motor control timer, LSDC
V850E2/Fx4 64K-2M 4K-144K 20-80 64-256 CAN, LIN, 10bit ADC, 16-bit multi-function timer
78K0R/Fx3 24K-256K 1.5K-16K 24 30-100 CAN, LIN, 10bit ADC, WDT, 16-bit multi-function timer
M16C/5x 96K-256K 8K-20K 32 64-100 CAN, LIN, 10bit ADC, 16-bit multi-function timer
Analog/Power Device Recommended Product Features
Motor drive MOSFET RJK0406JPE 40V/2.0mΩ, LDPAK
RJK0628JPE 60V/3.5mΩ, LDPAK
NP110N04PUJ 40V/1.8mΩ, TO-263
Hydraulic solenoid drive MOSFET NP75N04YUG 40V/4.8mΩ, 8pin HSON
NP33N06YDG 60V/14mΩ, 8pin HSON
MOSFET and IPD for failsafe switches μPD166009T1F, etc. 40V/14mΩ, high-end IPD
RJE0603JPE, etc. 60V/15mΩ, thermal FET
FlexRay transceiver μPD72751 On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP
Power management IC µPD168890 Generation of system and MCU power supplies by DC/DC conversion from battery power supply, WDT function, safety functions
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series(200mW)
RD-FS(1W)
Surge protection

Renesas Automotive Product Catalog


End of content

Back To Top