Instrument Cluster (Low-end)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Development Tools
- Catalog
Overview
More widespread ownership of automobiles in emerging economies has spurred demand for reduced system costs and lower software development costs.
Renesas is responding to this demand from customers with a lineup of products that integrate external components common to such systems as well as products providing different numbers of stepping motor drivers, etc.
System Block Diagram
Low-End Instrument Cluster

Recommended Products
| MCU/Soc | Recommended Products | ROM [Byte] | RAM [Byte] | Operating Frequency [MHz] | Package [Pin] | Features |
|---|---|---|---|---|---|---|
| Low-end main MCU | 78K0/Dx2 | 24 K-60 K | 1 K-2 K | 20 | 64-80 | Stepper motor controller/driver, LCD controller/driver |
| Analog/Power Device | Recommended Product | Features | ||||
| FlexRay transceiver | μPD72751 | On-chip low voltage detection/overheating detection/overcurrent limiter circuit, On-chip BGI/F, SSOP 20 pin | ||||
| CAN line ESD protection | NNCD-ST Series | Bidirectional ESD protection | ||||
| ESD protection | NNCD-DA Series (200 mW) RD-FS Series (1 W) | Surge protection | ||||
Japan English