Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

image

Solutions for systems ranging from affordable to high-end

Today’s car audio systems offer more than radio and audio CD playback. They are also expected to provide multifunctional capabilities such as connection to mobile music players and hands-free calling via mobile phones using Bluetooth. In addition, the number of products equipped with a rearview monitor display or TFT display for enhanced ease of operation is increasing. At the same time, there is demand for affordably priced audio systems that provide radio and mobile music player connection via USB but no CD capabilities, particularly in emerging economies.
Renesas offers solutions for systems for the car audio market ranging from the affordable to the high-end. The V850 Series is ideal for system control and vehicle networking applications, while the SH7260 Series and AE1-L/AE1-LF are perfect for connectivity applications based on standards such as USB and Bluetooth.

Roadmap

Car Audio Roadmap

R8C/2x AE1-L R8C/3x M16C RL78/F12 78K0R/Fx3 RL78/F12 R32C/11x R32C/11xA V850E/Sx3-H V850E2/Dx4-H SH726A,SH726B SH7268,SH7269 SH7266,SH7267 SH7264,SH7262V850ES/Sx3

Lineup:

Renesas Automotive Product Catalog


End of content

Back To Top