Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Display audio and connectivity audio systems now offer a wide range of functions. In addition to radio and music CD playback, they are expected to provide capabilities such as connecting with portable music players and hand-free calling using Bluetooth connection to a mobile phone. In addition, products equipped with TFT displays for use as rear-view monitors, etc., are increasing.
Renesas Electronics offers the SH7260 Series of 32-bit RISC microcontrollers (MCUs) for use in such products. The SH7260 Series integrates functions such as an SD memory card interface, USB, CD-ROM decoder, and serial sound interface, enabling it to operate as a media processor when used with MP3 or WMA decoder middleware. The on-chip video display controller and large-capacity RAM allow it to function as a graphics IC as well. We also supply a lineup of sub-MCUs for power management and system control as well as CD controller chips, making it easy for customers to build display audio/connectivity audio systems by allowing flexible extension of functions and reducing the time required for development.

System Block Diagram

Display Audio/ Connectivity Audio

Display Audio/ Connectivity Audio

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Control MCU
for car audio
V850E2/Sx4-H 1 M-2 M 96 K-192 K 160 100-176 16-bit timer, CSI, UART, I2C-bus, IEBus, LIN, CAN, IIS, PCM, Ethernet, MLB
V850ES/Sx3 256 K-1 M 24 K-60 K 32 100-144 16-bit timer, CSI, UART, I2C-bus, IEBus, LIN, CAN
V850E/Sx3-H 512 K-1.5 M 60 K-92 K 32-48 144-176 16-bit timer, CSI, UART, I2C-bus, IEBus, LIN, CAN
RL78/F12 8 K-64 K 0.5 K-4 K 32 20-64 16-bit timer, CSI, UART, I2C-bus, LIN, CAN
78K0R/Fx3 24 K-256 K 1.5 K-16 K 24 30-100 16-bit timer, CSI, UART, I2C-bus, LIN, CAN
78K0/Fx2 32 K-256 K 2 K-7 K 20 44-80 8/16-bit timer, CSI, UART, LIN, CAN
R32C/100 384 K-1 M 40 K-96 K 50-64 100-176 16-bit timer, CSI, UART, I2C-bus, IEBus, CAN
R8C/3x 16 K-128 K 1.5 K-10 K 20 20-80 8/16-bit timer, CSI, UART, I2C-bus, LIN, CAN
M16C/50 64 K-256 K 4 K-20 K 32 64-100 16-bit timer, CSI, UART, I2C-bus, CAN
Control MCU
for display
audio &
connectivity
audio
SH7266, SH7267 - 1.5 M 144 144-176 USB 2.0, video display controller, CAN, IEBus
SH7268, SH7269 - 2.5 M 266 208-272 USB 2.0, video display controller, 2DG, CAN, IEBus
SH726A, SH726B - 1.25 M 216 120-144 USB 2.0, SPI Multi I/O Bus Contoller, CAN, IEBus
System LSI
for car audio
AE1-L/AE1-LF - - - 48-64 Small package (7 mm × 7 mm: AE1-LF), SD card
USB, external serial flash interface,
Software necessary for USB decoding is built-in
μPD63770 60 K 2 K 16 100 RF amplifier, digital servo,
data processor, audio DAC
Built-in 8-bit microcontroller
Analog/Power Device Recommended Product Features
Reset IC RNA519xx
Series
3V, 5V reset
EEPROM R1EX24xxx
Series
I2C-bus interface
R1EX25xxx
Series
I2C-bus interface
Electronic
volume
M61523 External part for tone control unnecessary thanks to SCF (Switched Capacitor Filter) technology
M61545 Dual channel electronic volume
M62440 Built-in zero cross detector to counter switching noise
IEBus
driver receiver
R2A11210SP Two-wire serial bus, comparator with hysteresis for input (3.3 V and 5.0 V)
ESD
protection
NNCD-DA Series(200mW)
RD-FS Series(1W)
Surge protection

Renesas Automotive Product Catalog


End of content

Back To Top