The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Development Tools
- Catalog
Overview
Wiper control requires smooth motor control.Renesas offers a broad lineup of compact MCUs with 16-bit CPU cores that deliver high-performance motor control.
System Block Diagram

Recommended Products
| MCU/Soc | Recommended Products | ROM [Byte] | RAM [Byte] | Operating Frequency [MHz] | Package [Pin] | Features |
|---|---|---|---|---|---|---|
| Main MCU | RL78/F12 | 8K-64K | 0.5K-4K | 32 | 20-64 | PWM output, 10-bit ADC, LIN, Ta = 150 support |
| 78K0R/Fx3 | 24K-256K | 1.5K-16K | 24 | 30-100 | 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN | |
| 78K0/Fx2 | 32K-128K | 2K-7K | 20 | 44-80 | PWM output, 10bit ADC, CAN, LIN | |
| 78K0/Fx2-L | 8K-16K | 512-7K | 16-30 | PWM output, 10bit ADC, LIN | ||
| 78K0/Kx2 | 8K-128K | 384-768 | 30-80 | |||
| R8C/3x | 16K-128K | 1.5K-10K | 20 | 20-80 | PWM output, 10bit ADC, CAN, LIN, LQFP |
*: Under Development
Japan English