Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

The main (driver side) MCU of a power window or door unit requires CAN/LIN networking capabilities, and the sub-MCU (passenger side/back) must support LIN networking. In addition, high-speed operation performance is needed to implement automatic-reversing safety functions. Renesas offers a broad lineup of compact, high-performance MCUs that meet these requirements. For further compactness, we supply custom ASIC products that incorporate power supply, communication driver, and other functions in a single package as well as MCUs with integrated regulator and LIN driver functions.

System Block Diagram

Power Window Block Diagram

Recommended Products

MCU Recommended
Products
ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU RL78/F12 8K-64K 0.5K-4K 32 20-64 PWM output, 10-bit ADC, LIN, Ta = 150 support
78K0R/Fx3 24K-256K 1.5K-16K 24 30-100 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN
78K0/Fx2 32K-128K 2K-7K 20 44-80 PWM output, 10bit ADC, CAN, LIN
78K0/Fx2-L 8K-16K 512-7K 16-30 PWM output, 10bit ADC, LIN
78K0/Kx2 8K-128K 384-768 30-80 PWM output, 10bit ADC, LIN
78K0/Kx2_LIN MCP** 16K-60K 768-3K 48-64 PWM output, 10-bit ADC, LIN transceiver, power supply
R8C/5x 32K-128K 2.5K-10K 32 48-64 PWM output, 10bit ADC, CAN, LIN, LQFP
R8C/3x 16K-128K 1.5K-10K 20 20-80
Analog/Power Device Recommended Product Features
Pre-driver and power IC for power door R2A25108KFP* 3-phase BL motor control, 48-pin LQFP
Motor drive MOSFET for power doors NP60N04KUG 40V/60A/6.1mΩ/TO-263
NP60N055KUG 55V/60A/9.4mΩ/TO-263
Motor drive MOSFET for power windows NP52N055SUG 55V/52A/14mΩ/TO-252
NP55N055SUG 55V/55A/10mΩ/TO-252
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series(200mW)
RD-FS Series(1W)
Surge protection

*:Under Development **MCP: Multi Chip Package

Renesas Automotive Product Catalog


End of content

Back To Top