Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Powered door units that use motors to open and close doors require network functions as well as three-phase motor control capabilities for powering the opening and closing operations.
Renesas offers a broad lineup of CAN/LIN MCUs with three-phase motor control functions.

System Block Diagram

Power Sliding Door Block Diagram

Recommended Products

MCU Recommended
Products
ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU RL78/F12 8K-64K 0.5K-4K 32 20-64 PWM output, 10-bit ADC, LIN, Ta = 150 support
78K0R/Fx3 24K-256K 1.5K-16K 24 30-100 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN
78K0/Fx2 32K-128K 2K-7K 20 44-80 PWM output, 10bit ADC, CAN, LIN
78K0/Fx2-L 8K-16K 512-7K 16-30 PWM output, 10bit ADC, LIN
78K0/Kx2 8K-128K 384-768 30-80 PWM output, 10bit ADC, LIN
78K0/Kx2_LIN MCP** 16K-60K 768-3K 48-64 PWM output, 10-bit ADC, LIN transceiver, power supply
R8C/5x 32K-128K 2.5K-10K 32 48-64 PWM output, 10bit ADC, CAN, LIN, LQFP
R8C/3x 16K-128K 1.5K-10K 20 20-80
Analog/Power Device Recommended Product Features
Pre-driver and power IC for power door R2A25108KFP* 3-phase BL motor control, 48-pin LQFP
Motor drive MOSFET for power doors NP60N04KUG 40V/60A/6.1mΩ/TO-263
NP60N055KUG 55V/60A/9.4mΩ/TO-263
Motor drive MOSFET for power windows NP52N055SUG 55V/52A/14mΩ/TO-252
NP55N055SUG 55V/55A/10mΩ/TO-252
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series(200mW)
RD-FS Series(1W)
Surge protection

*:Under Development **MCP: Multi Chip Package

Renesas Automotive Product Catalog


End of content

Back To Top