High-Intensity Discharge Lighting System (HID)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Development Tools
- Catalog
Overview
High-intensity discharge electric headlights, which have grown in popularity in recent years, require electronic control by an MCU. In addition, since this unit is housed in the engine compartment, the MCU must be compact and capable of operating in a wide range of temperatures. Networking capabilities are also important due to the resent trend toward linkage with an AFS.*
Renesas CAN/LIN MCUs are perfect for such applications. They are available in small package sizes and have a wide guaranteed operating temperature range of –40°C to 125°C.
* AFS: Adaptive Front-Lighting System
System Block Diagram

Recommended Products
| MCU/Soc | Recommended Products | ROM [Byte] | RAM [Byte] | Operating Frequency [MHz] | Package [Pin] | Features |
|---|---|---|---|---|---|---|
| Main MCU | RL78/F12 | 8K-64K | 0.5K-4K | 32 | 20-64 | PWM output, 10-bit ADC, LIN, Ta = 150 support |
| 78K0R/Fx3 | 24K-256K | 1.5K-16K | 24 | 30-100 | 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN | |
| 78K0/Fx2 | 32K-128K | 2K-7K | 20 | 44-80 | PWM output, 10bit ADC, CAN, LIN | |
| 78K0/Fx2-L | 8K-16K | 512-7K | 16-30 | PWM output, 10bit ADC, LIN | ||
| 78K0/Kx2 | 8K-128K | 384-768 | 30-80 | |||
| R8C/5x | 32K-128K | 2.5K-10K | 32 | 48-64 | PWM output, 10bit ADC, CAN, LIN, LQFP | |
| R8C/3x | 16K-128K | 1.5K-10K | 20 | 20-80 | ||
| Analog/Power Device | Recommended Product | Features | ||||
| Battery reverse connection protection MOSFET | NP55N04SUG | 40V/6.5mΩ, TO252 | ||||
| NP55N03SUG | 30V/5.0mΩ, TO252 | |||||
| Flyback converter drive MOSFET | NP82N10PUF* | 82V/15mΩ, TO263 | ||||
| NP70N10KUF* | 100V/20mΩ, TO263 | |||||
| ESD protection | NNCD-DA Series(200mW) RD-FS Series(1W) | Surge protection | ||||
*: Under Development
Japan English