Skip to main content

Body Control Module (BCM) / LED Head Light Unit

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

A body control module (BCM) integrates several functions, including various lights and door locks. It has a gateway function for communication with a CAN or LIN. Such a unit requires components with CAN/LIN network support, a selection of package sizes and memory capacities to match a variety of system scales, low EMI to prevent radio noise interference with vehicle wiring systems, and low current consumption to reduce battery drain when in standby status.
Renesas offers kit solutions comprising MCUs, analog devices, and power devices for optimized body control. Also, we supply power devices and LED headlight controllers with overcurrent detection and diagnostic functions, enabling low current consumption in LED headlight units, which have become increasingly popular in recent years.

System Block Diagram

Body Control Module (BCM) Block Diagram

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU V850E2/Fx4 512K-2M 48K-144K 80 100-208 PWM output, 12bitADC, CAN, LIN, FlexRay
V850E2/Fx4-H 2K-4M 144K-256K 160 176-256 PWM output, 12bitADC, CAN, LIN, FlexRay, Ethernet
V850E2/Fx4-L 256K-1.5M 24K-96K 48-64 64-176 PWM output, 10bit ADC, CAN, LIN
V850ES/Fx3 128K-1M 8K-60K 32-48
V850ES/Fx3-L 64K-256K 6K-16K 20 64-100
RL78/F12 8K-64K 0.5K-4K 32 20-64 PWM output, 10-bit ADC, LIN, Ta = 150 support
78K0R/Fx3 24K-256K 1.5K-16K 24 30-100 16K-Data Flash, PWM output, 10bit ADC, CAN, LIN
R8C/5x 32K-128K 2.5K-10K 32 48-64 4K-Data Flash, PWM output, 10bit ADC, CAN, LIN, LQFP
R8C/3x 16K-128K 1.5K-10K 20 20-80
Analog/Power Device Recommended Product Features
Lamp drive IPD
LED headlight power switch
µPD166009T1F 40V/10mΩ, protection function, overcurrent sensor, battery reverse connection protection, low power supply voltage off hold
µPD166010T1F
(PDF: 401KB)
40V/10mΩ, protection function, high-precision load current sensor, battery reverse connection protection, low power supply voltage off hold
µPD166011T1J* 40V/25mΩ, dual channel, protection function, high-precision load current sensor, low power supply voltage off hold
µμPD166013T1J* 40V/60mΩ, dual channel, protection function, high-precision load current sensor, low power supply voltage off hold
µPD166014T1K* 40V/60mΩ, quad channel, protection function, high-precision load current sensor, low power supply voltage off hold
µPD166017T1F* 40V/6mΩ, protection function, high-precision load current sensor, battery reverse connection protection, low power supply voltage off hold
µPD166020T1F 42V/10mΩ, protection function, high-precision load current sensor, battery reverse connection protection, low power supply voltage off hold
µPD166021T1F 42V/10mΩ, protection function, high-precision load current sensor, battery reverse connection protection, low power supply voltage off hold, overheating shutoff latch
Interior lamp drive thermal FET HAF2017 60V/43mΩ, LDPAK, overheating protection function
HAF2011 60V/20mΩ, LDPAK, overheating protection function
HAF2007 60V/75mΩ, LDPAK, overheating protection function
LED Headlight Controller µPD168891* VCC = 6V to 18V, ILED = 1A max. (external MOS), protection function, self-diagnostic output, 48-pin LQFP
Voltage step-up MOSFET NP22N055SLE 55V/37m, Ciss = 1100pF, TO-252
NP32N055SLE 55V/24mΩ, Ciss = 2000pF, TO-252
NP40N055KLE 55V/23mΩ, Ciss = 1950pF, TO-263
NP40N10VDF* 100V/26mΩ, Ciss = 2400pF, TO-252
NP70N10KUF 100V/17mΩ, Ciss = 3750pF TYP.@10V, TO-263
Battery reverse connection protection/
Abnormal current cutoff MOSFET
NP36P04SDG 40V/17mΩ, TO-252
NP36P04KDG 40V/17mΩ, TO-263
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series (200mW)
RD-FS Series (1W)
Surge protection

*: Under Development

Renesas Automotive Product Catalog


End of content

Back To Top