Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Top view monitoring, which provides a 360-degree view around a vehicle, is evolving into surround detection systems that utilize image recognition technology.
The SH7766 is an image recognition SoC equipped with the proven SH-4A core, a distortion correction engine, a graphics and image recognition engine, and other hardware engines required by surround detection systems.

Realizing an automotive top-view system in a single chip,
image recognition SoC SH7766

  • Implementation of high-performance, 3D graphics engine, supporting realistic 3D images
  • IMP-X2 image recognition engine
  • Six video input channels, including four channels with integrated NTSC ADCs, for reduced system cost

SH7766 product details here

System Block Diagram

Surround Detection Systems/ Rear Monitor Systems

Surround Detection Systems/ Rear Monitor Systems

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU SH745x 1 M-2 M 280 K-
536 K
160-240 176-292 DRI, PDAC, multifunction timer ATU-IIIS, FlexRay, FBGA
Main SoC SH77650 - 256 K 300 376 DDR1-SDRAM, IMP
SH7776 - - 533
(Dual Core)
653 DDR3-SDRAM, IMP, IMR, 3DG
SH7766 - - 534 440 DDR3-SDRAM, IMP, IMR, DRC, 2DG
Analog/Power Device Recommended Product Features
FlexRay
transceiver
μPD72751 On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP
Power supply IC R2A11301FT On-chip CPU core and DDR power supply, on-chip 8-channel 12-bit ADC
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series
(200 mW)
RD-FS Series
(1 W)
Surge protection

Renesas Automotive Product Catalog


End of content

Back To Top