Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

Results from radar and camera sensors are fused with vehicle acceleration, braking, and handling systems to avoid and reduce the possibility of accident in advance. With high-speed operating performance and a variety of ROM sizes, Renesas ADAS (advanced driver assistance system) microcontrollers support a broad range of vehicle types from high-end to low-end.

System Block Diagram

Sensor Fusion/ADAS Control ECU

Sensor Fusion/ADAS Control ECU

Recommended Products

MCU/Soc Recommended Products ROM
[Byte]
RAM
[Byte]
Operating
Frequency
[MHz]
Package
[Pin]
Features
Main MCU SH745x 1 M-2 M 280 K-
536 K
160-240 176-292 DRI, PDAC, multifunction timer ATU-IIIS, FlexRay, FBGA
Main SoC SH77650 - 256 K 300 376 DDR1-SDRAM, IMP
SH7776 - - 533
(Dual Core)
653 DDR3-SDRAM, IMP, IMR, 3DG
SH7766 - - 534 440 DDR3-SDRAM, IMP, IMR, DRC, 2DG
Analog/Power Device Recommended Product Features
FlexRay
transceiver
μPD72751 On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP
Power supply IC R2A11301FT On-chip CPU core and DDR power supply, on-chip 8-channel 12-bit ADC
CAN line
ESD protection
NNCD-ST Series Bidirectional ESD protection
ESD
protection
NNCD-DA Series
(200 mW)
RD-FS Series
(1 W)
Surge protection

Renesas Automotive Product Catalog


End of content

Back To Top