Overview
Description
The RV1S9160A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.
Features
- High-Speed communication (15 Mbps)
- High temperature operation (-40 to +125°C)
- High common mode (dv/dt) tolerant (CMH, CML = ±50 kV/μs MIN.)
- High isolation voltage (BV = 3750 Vr.m.s.)
- Low input drive current (IFHL = 2.0 mA MAX.)
- Low voltage power supply operation (VDD = 2.7 V~5.5 V)
- Low pulse width distortion (PWD = 20 ns MAX.)
- Ordering number of tape product : RV1S9160ACCSP-100x#KC0:2500 pcs/reel
- Pb free product
- Safety standards approval UL :UL1577, Double protection CSA :CAN/CSA-C22.2 No.62368-1, Basic insulation VDE :DIN EN 60747-5-5 (Option)
Comparison
Applications
Design & Development
Boards & Kits
RX23E-A IO-Link Temperature Sensor Solution Development Kit
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and signals, and control IO-Link communications via a ZIOL2401 IO-Link PHY chip.
RZ/T Series Inverter Board
The RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ) is an inverter board that allows users to evaluate motor control using a BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately start...
RZ/T Series Inverter Board Kit
The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) is an inverter board that allows users to evaluate motor control using BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately...
Evaluation Board Kit for RZ/T2H
The Evaluation Board Kit for RZ/T2H is an evaluation and development kit for the RZ/T2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory...
Evaluation Board Kit for RZ/N2H
The Evaluation Board Kit for RZ/N2H is an evaluation and development kit for the RZ/N2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Support Communities
-
Opto-Isolated RS-232 Interface with RV1S9160A and ISL3232E
OptoIsolated_RS232.pdf Hello, I have been using an opto-isolated setup as seen in the PDF above in an ATE to interface between a Raspberry Pi and the unit under test. Initially the setup was working fine and 400+ boards were tested successfully, however suddenly the ATE started failing ...
Jun 25, 2024