The QCIOT-5APWRPOCZ board enables quick prototyping of the RAA211651 60V 5A low quiescent current integrated switching regulator with the ISL28023 precision digital power monitor (DPM). The ISL28023 DPM is designed to measure and control the regulator output of the RAA211651 with margining.
The board provides a standard Pmod™ Type 6A (extended I2C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-5APWRPOCZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 11.99 MB | |
Schematic | PDF 3.13 MB | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
QCIOT-5APWRPOCZ circleActive Samples Available |
Get Samples, |