Renesas Battery Charger Identification (BCID) products are USB devices that combine high-speed USB switches with a USB host charger (dedicated charger) identification circuit. These devices support the most current USB Battery Charging specification Revision 1.2 including data contact detection and set resistor biases for Apple* and Samsung** compliant devices. These devices also support legacy USB D+/D- short detection using data-line pull-up resistors.

Features

  • USB BC 1.1 and BC 1.2
    • SDP, CDP and DCP handshaking protocol
  • Chinese Telecom Standard YD/T 1591-2009
  • Proprietary Apple dedicated charger scheme
    • 1 A, 2A and 2.4A at 5V
  • Proprietary Samsung Galaxy Tablet
  • Featuring Qualcomm® Quick Charge™ 2.0 Technology
Image

* Apple iPhone, iPad, and iPod are trademarks of Apple Inc., registered in the U.S. and other countries.
** Samsung Galaxy Tab is a trademark of Samsung Electronics, registered in Korea and other countries.

Downloads

Type Title Date
PCB Design Files ZIP 24 KB
PCB Design Files ZIP 4 KB
2 items

Product Selector: USB Battery Charging Identification ICs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Other PDF 261 KB
Brochure PDF 457 KB
2 items