The RBK04U04GNS is a Nch Single Power MOSFETs 40V 35A 1.5mohm HSON-8pin.
designed for Li-ion battery management system.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 227 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
HSON | Embossed Tape | 1 |