Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Operating Freq (Max) (MHz) |
Lead Count (#) |
Timer |
ADC |
CAN (ch) |
Ethernet |
LVD |
DMA |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 32 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 40 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 48 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -20 to 75°C | |||
H8/300L | 8 | 2 | 60 | 5 | 100 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 12-ch | 0 | No | No | No | -40 to 85°C |