Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Operating Freq (Max) (MHz) |
Lead Count (#) |
Timer |
ADC |
CAN (ch) |
Ethernet |
LVD |
DMA |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
H8/300H | 16 | 0.25 | 4 | 12 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C | ||||
H8/300H | 16 | 0.25 | 4 | 12 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -40 to 85°C | ||||
H8/300H | 16 | 0.5 | 8 | 12 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -20 to 75°C | ||||
H8/300H | 16 | 0.5 | 8 | 12 | 8-bit x 2-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | Yes | No | -40 to 85°C |