Title Information
Product Number: RC32312A002GN1#KB0
Pkg. Description: VFQFPN 9.00x9.00x0.90 mm 0.50mm Pitch
Pkg. Code: NLG64
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details