This solution is a digital control solution for photovoltaic power conditioners, uninterruptible power supply, and industrial three-phase DC/AC inverter power supply. The 3-level (T-type) circuit topology to a three-phase DC/AC inverter can improve system efficiency and reduce the size of the filter reactors.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL8844A High Performance Industry Standard Single-Ended Current Mode PWM Controller
|
Flyback & Forward Controllers, Boost Controllers (External FETs), Harsh Environment Isolated PWM Switching Controllers | Buy / Sample |
RAA211250 Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
|
Buck Regulators (Integrated FETs) | Buy / Sample |
RAA214250 20V, 500mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
RV1S9231A 2.5 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SSOP (LSSO5 WITH 8.2mm Creepage Distance) Photocoupler
|
IGBT Drive Photocouplers / Optocouplers | Buy / Sample |
RX66T 32-bit Microcontrollers Optimal for Motor Control in Industrial, Home Appliance, and Robotics Applications
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
PS8352AL2 Analog Output Type Optical Coupled Isolation Amplifier
|
Isolation Amplifier Analog Output Photocouplers / Optocouplers | Buy / Sample |
EL5220T 12MHz Rail-to-Rail Input-Output Operational Amplifier
|
VCOM Amplifiers and Calibrators for Display, General-purpose Op Amps | Buy / Sample |
RBN75H65T1FPQ-A0 IGBT 650V 75A TO-247A Built-In FRD
|
Power IGBTs (Insulated Gate Bipolar Transistors) | Buy / Sample |
RBN75H125S1FP4-A0 IGBT 1250V 75A TO-247plus Built-In FRD
|
Power IGBTs (Insulated Gate Bipolar Transistors) | Buy / Sample |