Hybrid PLC and Sub-GHz Communication Evaluation Kit
This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC...
Renesas offers a versatile 1 to 3-phase AC Electric Vehicle (EV) charger wall box solution (1~Phase 3.7kW/16A; 7.4kW/32A or 3~Phase 11kW/16A; 22kW/32A) with multiple IoT connectivity options. This solution is scalable due to its modular approach (SoM Module, PMOD extensions).
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA211250 Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL80020A Compact Synchronous Buck Converter
|
Buck Regulators (Integrated FETs) | Buy / Sample |
RAA808013 5.5V 3A Compact Single-Channel DC/DC Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
iW1822 900V AccuSwitch™ AC/DC Digital Primary-Side Converter for Industrial Applications up to 18W
|
Flyback & Forward Controllers | Buy / Sample |
RA6M1 32-bit Microcontrollers with 120MHz Optimized Entry Point to the RA6 Series
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
DA16200MOD Ultra-Low Power Wi-Fi Modules for Battery Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
RL78/L1C High-function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
PTX100R High-performance, High-power Multi-protocol NFC Forum Reader
|
NFC | Buy / Sample |
SLG59H1005V High Voltage GreenFET Load Switch
|
Load Switches | Buy / Sample |
R9A06G037 High Performance Narrow Band Power Line Communication Modem IC
|
PLC Modem ICs | Buy / Sample |
This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC...
The US159-DA16200EVZ Ultra Low Power Wi-Fi Pmod™ module enables the user to add Wi-Fi capability to any evaluation kit or microcontroller board equipped with a Pmod...