RA6E1 Voice User Reference Kit
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...
This is an easy-to-use platform for Voice User Interface (VUI) solutions based on the RA family of 32-bit MCUs. The platform will be used for all VUI solutions provided by Renesas within the Renesas Ready Partner Network. The platform itself enables a local end-point inference voice recognition approach without the necessity of network connectivity.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RAA214220 20V, 150mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
READ2304G High Drivability and High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤±6mV, SR=8V/μs , GBW=6MHz
|
General-purpose Op Amps | Buy / Sample |
RA4E1 100MHz Arm® Cortex®-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RA6E1 200MHz Arm® Cortex®-M33, Entry-Line with High Performance & Streamlined Connectivity
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
AT25SF641B 64Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support
|
SPI NOR Flash | Buy / Sample |
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA4E1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA2L1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...